2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

JCA1/H3/JCW1/01/WG/MH/EK/C/WS/E

Expand Table
DE
1/5
article number
ARTNR
article
AR
height
H [mm]
height of glass
GH [mm]
width of glass
GB [mm]
Länge wanne
LW [mm]
width tub
BW [mm]
frame colour
P
glass
G
Artclear glass
C
colour
F
colour of tub skirt
WK
inlet/drain/overflow
Z
fixed part
FT
door panel
T
Tub height
WH
Level of Geometry
LOG
1
JCA1/H3/JCW1/01/WG/MH/EK/C/WS/E
JOICE Walk in
2000
1570
1500
1500
850
YES
white
glossy white
YES
left
EIN
500
400
Show compressed display (1 configurable product)
Latest change23.10.2025 09:34:58
Unit
Keywords

Classifications

By BIM categories

BIM_SHOWER_TUBS_SYSTEMS Shower tubs / systems

CNS

CNSERPBASE Object Properties

OmniClass 2006

23-45_05_14_21 23-45 05 14 21 Bathtubs
23-45_05_14_21_11 23-45 05 14 21 11 Bath/Shower Units

OmniClass

23-31 15 11 23-31 15 11 - Bath Shower Units

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model

Uniclass2015

40_20_06_02 40 20 06 02 - Accessible baths